Plug - GMSTB 2,5 HCV/ 4-ST-7,62BD:UVW - 1708418

The figure shows the 5-position version of the product

Plug component, nominal current: 16 A, rated voltage (III/2): 1000 V, number of positions: 4, pitch: 7.62 mm, connection method: Screw connection, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1708418
Packing unit 1 pc
Weight per Piece (excluding packing) 9.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback