FK-MC 0,5/ 2-ST-2,5 BD:A,B - 1708025

No picture available

Plug component, nominal current: 4 A, number of positions: 2, pitch: 2.5 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1708025
Packing unit 1 pc
GTIN 4046356979696
Weight per Piece (excluding packing) 1.600 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback