Base strip - PTSM 0,5/ 6-HHI-2,5-SMD WHR44 - 1707998

The figure shows a 3-position version

Header, nominal current: 6 A, rated voltage (III/2): 160 V, number of positions: 6, pitch: 2.5 mm, color: white, contact surface: Tin, mounting: SMD soldering, Article with anti-rotation pin

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • White design: Stable color when welding and during use
  • Designed for integration into the SMT soldering process
  • Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting
  • Inverted header with socket contacts for touch-proof device outputs or PCB/PCB connections
  • Additional solder anchors reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707998
Packing unit 1
GTIN 4046356959100
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback