MC 1,5/ 4-STF-3,81 BD:PE-48VSO - 1707996

No picture available

Plug component, nominal current: 8 A, number of positions: 4, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707996
Packing unit 1
GTIN 4046356994170
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback