GMSTB 2,5/ 3-G-7,62 GY - 1707884

No picture available

Header, nominal current: 12 A, number of positions: 3, pitch: 7.62 mm, color: gray, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Items that can be aligned in various pitches support flexible and space-saving PCB assembly
  • Well-known mounting principle allows worldwide use
  • Larger pitch for increased voltage requirements
  • Plug-in direction parallel to the PCB
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707884
Packing unit 1
GTIN 4046356951333
Custom tariff number 85366930

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback