A-MSTBVA 2,5/ 3-G-5,08 OG - 1707817

No picture available

Header, nominal current: 12 A, number of positions: 3, pitch: 5.08 mm, color: orange, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo

Key Commercial Data

Orderkey 1707817
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356947862
Weight per Piece (excluding packing) 2.000 g
Custom tariff number 85366990
Country of origin CN (China)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback