IC 2,5/ 8-ST-5,08 BDQSO:8-1 - 1707813

No picture available

Plug component, nominal current: 12 A, number of positions: 8, pitch: 5.08 mm, connection method: Screw connection, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707813
Packing unit 1 pc
GTIN 4046356980104
Weight per Piece (excluding packing) 14.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback