Header - MCV 1,5/ 7-GFL-3,81 P26 THR - 1707751

The figure shows the 10-position version

PCB headers, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 7, pitch: 3.81 mm, color: black, contact surface: Tin, mounting: THR soldering, User information and design recommendations for through hole reflow technology can be found under “Downloads”

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707751
Packing unit 1 pc
Minimum order quantity 50 pc
Catalog page Page 181 (NTK-2006)
GTIN 4046356034456
Weight per Piece (excluding packing) 2.430 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback