MSTBT 2,5/ 4-ST BK CP4 BDWH-X8 - 1707206

No picture available

Plug component, nominal current: 12 A, number of positions: 4, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: black, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707206
Packing unit 1
GTIN 4046356902410
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback