SPT 1,5/ 1-V-3,5 CRWH SWO - 1707002

No picture available

PCB terminal block, nominal current: 17.5 A, nom. voltage: 200 V, pitch: 3.5 mm, number of positions: 1, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: cream

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Operation and conductor connection from one direction enable integration into front of device
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707002
Packing unit 1
GTIN 4046356894517
Custom tariff number 85369010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback