PCB terminal block - MKKDS 3/20 ABGY - 1706989

No picture available

PCB terminal block, nominal current: 22 A, nom. voltage: 400 V, pitch: 5 mm, number of positions: 20, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: Agate gray. The article can be aligned to create different nos. of positions!

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1706989
Packing unit 1 pc
Weight per Piece (excluding packing) 95.670 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback