FKCT 2,5/ 2-ST BK CP2 BDWH-3.2 - 1706946

No picture available

Plug component, nominal current: 12 A, number of positions: 2, pitch: 5 mm, connection method: Push-in spring connection, color: black, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1706946
Packing unit 1
GTIN 4046356891417
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback