MSTBTP 2,5/ 3-ST BU - 1706810

No picture available

Plug component, number of positions: 3, pitch: 5 mm, Color: blue, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Quick and convenient testing using integrated test option
  • Allows connection of two conductors
Logo Logo Logo

Key Commercial Data

Orderkey 1706810
Packing unit 1 pc
GTIN 4046356881425
Weight per Piece (excluding packing) 5.600 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback