DFK-MSTBA 2,5/ 5-GF-PE-5,08 BK - 1706537

The figure shows a 10-position version of the product

Feed-through header, nominal current: 12 A, number of positions: 5, pitch: 5.08 mm, connection method: Solder/Slip-on connection, color: black, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Cable connection on the inside of the device enables flexible positioning of the panel feed-through
  • Free choice – permanent solder connection or standardized slip-on connection
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1706537
Packing unit 1
GTIN 4046356865265
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback