Printed-circuit board connector - MC 0,5/ 3-G-2,54 P20THRR24C2 - 1706205

The figure shows the 10-position version

Header, nominal current: 6 A, rated voltage (III/2): 160 V, number of positions: 3, pitch: 2.54 mm, Color: black, contact surface: Gold, mounting: THR soldering, Fixed coding of the last position, can be combined with the FMC 0,5/...-ST-2,54 C2 connector

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Additional solder anchors reduce the mechanical strain on the soldering spots
  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1706205
Packing unit 1 pc
Minimum order quantity 465 pc
Catalog page Page 178 (C-1-2013)
GTIN 4046356841566
Weight per Piece (excluding packing) 1.380 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback