PCB terminal block - FRONT 2,5-H/SA10 BK - 1705841

No picture available

PCB terminal block, pitch: 5 mm, number of positions: 1, connection method: Front screw connection, mounting: Wave soldering, color: black



Technical data



Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Operation and conductor connection from one direction enable integration into front of device
  • Two solder pins reduce the mechanical strain on the soldering spots
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1705841
Packing unit 1
GTIN 4017918329761
Custom tariff number 85369010


586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback