GMSTBA 2,5 HC/ 4-G-7,62 GY7035 - 1705763

No picture available

PCB headers, nominal current: 16 A, number of positions: 4, pitch: 7.62 mm, color: light gray, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1705763
Packing unit 1
GTIN 4046356796828
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback