PCB terminal block - ZFKDSA 1,5C-5,0- 6 SO RD-GN - 1705685

No picture available

PCB terminal block, nominal current: 16 A, nom. voltage: 400 V, pitch: 5 mm, number of positions: 6, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: multi-color

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Angled connection enables multi-row arrangement on the PCB
  • Actuation shafts that are parallel and orthogonal to the conductor axis enable flexible PCB designs
  • The latching on the side enables various numbers of positions to be combined
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1705685
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356032452
Weight per Piece (excluding packing) 5.970 g
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback