PCB terminal block - EMKDS 1,5/ 4-3,81 - 1705676

The figure shows a 12-position version

PCB terminal block, nominal current: 8 A, nom. voltage: 160 V, pitch: 3.81 mm, number of positions: 4, connection method: Screw connection with tension sleeve, mounting: Press-in technology, conductor/PCB connection direction: 0 °, color: green

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Long-term stable press-in connection ensures high holding force without thermal load
Logo Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1705676
Packing unit 1 pc
Catalog page Page 18 (CC-2005)
GTIN 4017918144586
Weight per Piece (excluding packing) 3.500 g
Custom tariff number 85369010
Country of origin PL (Poland)

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback