ZFKDSA 1,5-W-5,08- 2 MC BK/WH - 1705631

No picture available

PCB terminal block, nominal current: 16 A, nom. voltage: 400 V, pitch: 5.08 mm, number of positions: 2, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Can be operated without tools by means of color-coded actuating lever
  • Angled connection enables multi-row arrangement on the PCB
  • The latching on the side enables various numbers of positions to be combined
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1705631
Packing unit 1
GTIN 4046356790178
Custom tariff number 85369010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback