Printed-circuit board connector - FRONT-MSTB 2,5/5-STF-5,08AUGYNZ - 1705423

No picture available

Plug component, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 5, pitch: 5.08 mm, connection method: Front screw connection, color: light gray, contact surface: Gold

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1705423
Packing unit 1
GTIN 4046356032254
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback