Printed-circuit board connector - FK-MCP 1,5/ 9-STZ-3,5GYNZ0502 - 1705397

No picture available

PCB connector, number of positions: 9, pitch: 3.5 mm, connection method: Push-in spring connection, color: light gray, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Pull-out aid facilitates handling and allows the tensile force to be reduced at the contact point
  • Quick and convenient testing using integrated test option
Logo Logo

Key Commercial Data

Orderkey 1705397
Packing unit 1

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback