Printed-circuit board connector - PC 6/ 4-ST-10,16 NZ:X20 - 1704932

No picture available

Plug component, nominal current: 41 A, number of positions: 4, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704932
Packing unit 1
GTIN 4046356009669
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback