Pin strip - PST 1,3/ 9-LV-5,0 - 1704550

The figure shows a 10-position version of the product

Header, nominal current: 14 A, rated voltage (III/2): 400 V, number of positions: 9, pitch: 5 mm, color: black, contact surface: Tin, mounting: THR soldering, Specifically for PT 2,5/..-PVH

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Suitable for wave and reflow soldering processes
  • L-shaped contour for optimum stability of the plug-in connection
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704550
Packing unit 1 pc
Minimum order quantity 100 pc
GTIN 4017918995133
Weight per Piece (excluding packing) 3.300 g
Custom tariff number 85366990
Country of origin SK (Slovakia)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback