FMC 1,5/12-ST-3,5 AU - 1704532

No picture available

Plug component, nominal current: 8 A, number of positions: 12, pitch: 3.5 mm, connection method: Push-in spring connection, Color: black, contact surface: Gold

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704532
Packing unit 1 pc
GTIN 4046356727129
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback