Printed-circuit board connector - MCDV 0,5/11-G1-2,5 BK - 1704478

The figure shows a 10-pos. version with 20 contacts

PCB headers, nominal current: 4 A, number of positions: 11, pitch: 2.5 mm, color: black, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704478
Packing unit 1
GTIN 4046356723930
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback