MCV 1,5/11-G-3,81 P26AU THR - 1704325

No picture available

PCB headers, nominal current: 8 A, number of positions: 11, pitch: 3.81 mm, color: black, contact surface: Gold, mounting: THR soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Designed for integration into the SMT soldering process
  • Vertical connection enables multi-row arrangement on the PCB
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704325
Packing unit 1 pc
Minimum order quantity 500 pc
GTIN 4046356694803
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback