Pin strip - PST 1,3/ 2-LH-5,0 C0 - 1704288

The figure shows a 10-position version of the product

Header, nominal current: 14 A, rated voltage (III/2): 400 V, number of positions: 2, pitch: 5 mm, Color: black, contact surface: Tin, mounting: THR soldering, The pin strip is made of highly temperature-resistant plastic and is therefore suitable for the reflow process.

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704288
Packing unit 1
GTIN 4017918994891
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback