Printed-circuit board connector - PT 2,5/ 7-PVH-5,0 - 1704217

The figure shows a 10-position version of the product

Plug component, nominal current: 14 A, rated voltage (III/2): 320 V, number of positions: 7, pitch: 5 mm, connection method: Screw connection with wire protector, Color: green, contact surface: Tin

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • High terminal block capacity thanks to rectangular terminal block space
  • Allows connection of two conductors
  • Different plug-in directions for flexible device designs
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704217
Packing unit 1 pc
Catalog page Page 431 (C-1-2013)
GTIN 4017918994822
Weight per Piece (excluding packing) 12.090 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback