PC 35 HC/ 4-STF-15,00 GY - 1704058

No picture available

Plug component, nominal current: 125 A, number of positions: 4, pitch: 15 mm, connection method: Screw connection with tension sleeve, color: gray, contact surface: Silver

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • Screwable flange for superior mechanical stability
  • Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704058
Packing unit 1
GTIN 4046356672894
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback