PCV 35 HC/ 6-GF-15,00 GY - 1704053

No picture available

Header, nominal current: 125 A, number of positions: 6, pitch: 15 mm, Color: gray, contact surface: Silver, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Double flange for space-optimized screw connection on the housing panel and with the connector
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704053
Packing unit 1
GTIN 4046356672870
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback