Printed-circuit board connector - FKCT 2,5/ 4-ST RDBKBDWH:-A1SO - 1703783

No picture available

Plug component, nominal current: 12 A, number of positions: 4, pitch: 5 mm, connection method: Push-in spring connection, color: red, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Intuitive use through colour coded actuation lever
  • Quick and convenient testing using integrated test option
  • Can be combined with the MSTB 2´,5 range
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703783
Packing unit 1
GTIN 4046356664523
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback