Printed-circuit board connector - MCV 0,5/ 5-G-2,5 GY - 1703326

The figure shows a 10-position version of the product

PCB headers, nominal current: 4 A, number of positions: 5, pitch: 2.5 mm, color: gray, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703326
Packing unit 1
GTIN 4046356647519
Custom tariff number 85366930

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback