Printed-circuit board connector - PC 16/ 3-STF-SH-10,16BKPABDSWH - 1703257

No picture available

Plug component, nominal current: 76 A, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, Color: black, contact surface: Silver

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703257
Packing unit 1 pc
Minimum order quantity 100 pc
GTIN 4046356651578
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback