PCB terminal block - FRONT 4-V-7,62-11-SO-B - 1703254

PCB terminal block, nominal current: 32 A, nom. voltage: 630 V, pitch: 7.62 mm, number of positions: 11, connection method: Front screw connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, The article can be aligned to create different nos. of positions!

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Operation and conductor connection from one direction enable integration into front of device
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703254
Packing unit 1
GTIN 4017918257248
Custom tariff number 85369010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback