Feed-through header - DFK-IPCV 16/ 5-GF-10,16 - 1703247

Feed-through header, nominal cross section: 16 mm², color: green, nominal current: 76 A, rated voltage (III/2): 1000 V, contact surface: Silver, type of contact: Female connector, Number of potentials: 5, Number of rows: 1, Number of positions per row: 5, number of connections: 5, product range: DFK-IPCV 16/..-GF, pitch: 10.16 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 4.1 mm, plug-in system: POWER COMBICON 16, Locking: Screw locking, type of packaging: packed in cardboard

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Flange system enables secure fixing to the housing panel by means of tool-free snap-in locking or screws
  • Inverted header with socket contacts for touch-proof device outputs or PCB/PCB connections
  • Shroud for professional EMC shield connection on the front of the device
  • Screwable flange for superior mechanical stability
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703247
Packing unit 1 pc
Minimum order quantity 10 pc
Catalog page Page 581 (C-1-2013)
GTIN 4046356031752
Weight per Piece (excluding packing) 31.260 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback