Printed-circuit board connector - MCV 1,5/ 7-G-3,81 PA2,3,4,5,6 - 1703203

No picture available

Header, nominal current: 8 A, number of positions: 7, pitch: 3.81 mm, color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703203
Packing unit 1
GTIN 4046356644587
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback