Printed-circuit board connector - FKCN 2,5/ 3-STF-5,08BKBDWH48VD - 1703022

No picture available

Plug component, nominal current: 12 A, number of positions: 3, pitch: 5.08 mm, connection method: Push-in spring connection, Color: black, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703022
Packing unit 1 pc
GTIN 4046356633277
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin BG (Bulgaria)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback