Printed-circuit board connector - FKC 2,5 HC/ 5-ST PA 1,3,5 - 1702915

The figure shows a 10-position version of the product

PCB connector, nominal current: 16 A, number of positions: 5, pitch: 5 mm, connection method: Push-in spring connection, color: green

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • Optimized for tight installation situations: operation and conductor connection from one direction
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1702915
Packing unit 1
GTIN 4046356624114
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback