PCB terminal block - PTSM 0,5/ 6-2,5-H SMDBD1-S2R44 - 1702727

No picture available

The figure shows the 3-pos. version

PCB terminal block, nominal current: 6 A, nom. voltage: 160 V, pitch: 2.5 mm, number of positions: 6, connection method: Push-in spring connection, mounting: SMD soldering, conductor/PCB connection direction: 0 °, color: black



Technical data




Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • High current carrying capacity of 6 A in very compact dimensions
  • Designed for integration into the SMT soldering process
  • Additional solder anchors reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1702727
Packing unit 1
GTIN 4046356609753
Custom tariff number 85369010


586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback