Printed-circuit board connector - ISPC 16/ 3-ST-10,16 BK - 1702477

The figure shows the 5-pos. version

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Push-in spring connection, color: black, contact surface: Silver

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1702477
Packing unit 1
GTIN 4046356588393
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback