Printed-circuit board connector - PT 1,5/ 7-PH-5,0 GY NZ 404433 - 1702146

No picture available

Plug component, nominal current: 10 A, number of positions: 7, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: gray, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1702146
Packing unit 1
GTIN 4046356572828
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback