Header - MCDN 1,5/ 2-G1-3,81 OG P26THR - 1701821

No picture available

Header, nominal current: 8 A, number of positions: 2, pitch: 3.81 mm, Color: orange, contact surface: Tin, mounting: THR soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Conductor connection on several levels enables higher contact density
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701821
Packing unit 1
GTIN 4046356562324
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback