Header - MC 1,5/ 6-G-3,5-RN BKP26THTR56 - 1701784

No picture available

Header, nominal current: 8 A, number of positions: 6, pitch: 3.5 mm, Color: black, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1701784
Packing unit 1
GTIN 4046356560689
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback