Header - DFK-PC 6-16/ 6-GFU-10,16 - 1701731

The figure shows a 5-pos. version of the product

Feed-through header, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 6, pitch: 10.16 mm, color: green, contact surface: Silver, mounting: Wave soldering

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Flange system enables secure fixing to the housing panel by means of tool-free snap-in locking or screws
  • Shroud for professional EMC shield connection on the front of the device
  • Screwable flange for superior mechanical stability
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701731
Packing unit 1 pc
Minimum order quantity 10 pc
Catalog page Page 575 (C-1-2013)
GTIN 4046356030809
Weight per Piece (excluding packing) 23.800 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback