Plug - FMC 1,5/ 9-ST-3,5 GY CN7 - 1701685

No picture available

Plug component, nominal current: 8 A, number of positions: 9, pitch: 3.5 mm, connection method: Push-in spring connection, Color: gray, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701685
Packing unit 1
GTIN 4046356555401
Custom tariff number 85366990

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback