Base strip - PTSM 0,5/10-HH-2,5-SMD R44 - 1701570

The figure shows the 3-pos. version

Header, nominal current: 6 A, rated voltage (III/2): 160 V, number of positions: 10, pitch: 2.5 mm, color: black, contact surface: Tin, mounting: SMD soldering, Article with anti-rotation pin

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting
  • Additional solder anchors reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701570
Packing unit 1 pc
Minimum order quantity 600 pc
Catalog page Page 57 (CC-2011)
Weight per Piece (excluding packing) 6.000 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback