Plug - GMSTB 2,5 HCV/ 6-ST-7,62BGBDU- - 1701431

The figure shows the 5-position version of the product

Plug component, nominal current: 16 A, number of positions: 6, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: Pebble gray, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701431
Packing unit 1
GTIN 4046356532969
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback