Plug - CIOC 3-24-1,6-M - 1701392

The figure shows the 4-pos. version

Plug component, nominal current: 3 A, rated voltage (III/2): 32 V, number of positions: 3, pitch: 2 mm, connection method: Displacement connection, Color: black, contact surface: Gold

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701392
Packing unit 1
Catalog page Page 65 (C-1-2013)
GTIN 4046356530378
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback