Header - CIOC 4-1-FV-A - 1701388

Header, nominal current: 3 A, rated voltage (III/2): 32 V, number of positions: 4, pitch: 2 mm, color: black, contact surface: Gold, mounting: Soldering

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701388
Packing unit 1 pc
Minimum order quantity 200 pc
Catalog page Page 67 (C-1-2013)
Weight per Piece (excluding packing) 4.490 g
Custom tariff number 85366990
Country of origin JP (Japan)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback